Complete solution, flexibly manufactured

Complete solution, flexibly manufactured

Combics industrial scales – the right model for every weighing task
You can choose the components from our standard range that are specifically suited for your production processes – and we will deliver a fully installed scale.
Of course you can also order all indicators and platforms (the individual components) separately for specific customised installations.
Combics:
Flexible | Individual | Reliable
»More

Individual components for optimum integration

Individual components for optimum integration

Combics indicators

  • Choice of 3 indicators (different application levels)
  • IP protection class: IP44 or IP69K
  • Calibratable up to 10,000 e
    »More

Combics platforms

  • Painted or stainless steel design
  • 3 kg to 3 t
  • 320 + 240 mm to 2,000 + 1,500 mm
  • IP protection class IP65 or IP69K
  • Resolution up to 30,000 steps
    »More

     

Combics Pro Terminal

  • Freely programmable terminal
  • High interface diversity
  • Extensive application programs
  • IP protection class: IP69K
    »More

High resolution models

High resolution models

  • Resolution up to 340,000 steps
  • 16 kg to 300 kg
  • 400 + 300 mm to 800 + 600 mm
  • IP protection indicator: IP69K
  • IP protection platforms: IP65 or IP67
    »More

Explosive environments

Combics – suitable for use in explosive environments ATEX zone 2|22, 1|21, FM DIV 1, 2

The Combics 3 Ex terminal is ideally suited for use in potentially explosive atmospheres of zones 1 and 21 where gas and dust are present. With our Ex platforms (standard up to 3 t) you can compile your complete scale solution. An even broader field of weighing applications is opened up by the seamless integration options for the entire range of load cells from Sartorius.
»More