With its excellent features and measurement characteristic the analytical range of the WZA weigh cell line these units incorporates the core point of the OEM load & weigh cell line.
The line covers capacities from 60 g to 8 kg with resolutions as low as 0.1 mg.
Model | Readability (mg) | Weighing Range (g) | Repeatability (mg) | Internal Calibration |
|---|
WZA224-N | 0.1 | 220 | 0.1 | |