These cells cover the resolution range from 1 µg to 10 µg with different capacity ranges.
Perfectly suited for automation system where dosing of minimal weight has to be watched carefully.
Examples can be found in liquid & powder dosing, in pharmaceutical productions lines and in calibration of automated pipettes.
Model | Readability (mg) | Weighing Range (g) | Repeatability (mg) | Internal Calibration |
|---|---|---|---|---|
WZA26-CW | 0.001 | 20 | 0.003 | yes |
WZA65-CW | 0.01 | 60 | 0.03 | yes |
WZA225-CW | 0.01 | 220 | 0.03 | yes |