WZA precision weigh & load cells

Also the precision cells with readability of 1 to 100 mg have inherited the benefits from the WZA weigh & load cell line. These model find their application where high capacities are needed.

Model

Readability (mg)

Weighing Range (g)

Repeatability (mg)

Internal Calibration

WZA523-N

1

520

1

 

WZA1203-N

1

1200

1

 

WZA8202-N

10

8200

10

 

WZA523-NC

1

520

1

yes

WZA1203-NC

1

1200

1

yes



WZA8202-NC

10

8200

10

yes