The new M-class - Balances for ambitious first-time users

The M-class series ensures quick and fast measuring results. The models focus on a limitation to the essentials, i.e. make no compromises in quality and at the same time offer excellent price performance ratio. With the practice-related equipment and design also first-time user can immediately start working with the balance efficiently and without errors.

M-Prove

M-Power

M-Pact

 

  • Weighing range up to 10,000 g
  • Resolution up to 1 mg
  • Battery operation
  • Can be stacked
  • Very compact design

 

  • Weighing range up to 6,100 g
  • Resolution up to 0.1 mg
  • External calibration
  • Compact design

 

  • Weighing range up to 6,200 g
  • Resolution up to 0.1 mg
  • Automatic internal calibration
  • Large weighing platforms
  • Might differ in US

More info about this product

More info about this product

More info about this product