Miras

Miras platforms feature a rugged construction and overload protection for industrial applications. The following built-in applications can be conveniently selected at the simple touch of a key: counting, checkweighing, mass unit conversion and toggling between gross | net values. The scales can be operated using an AC or a DC power source.

 

Features

  • Large 25 mm LCD with backlighting
  • Weighing capacities: 6 kg to 300 kg
  • Display resolution up to 15,000 d
  • Selectable weight units: kg, g, lb, oz, t, pcs
  • 3 sizes of platform to meet most industrial needs
  • CE compliance
  • Platform: mild steel painted
  • Load plate: stainless steel
  • Function key Indicator: ABS plastic housing