PMD700 – Sophisticated Integration

With PMD700 process refractometers, widely used and proven technology has been highly integrated to exceed the special requirements of process control.

Exact measurement
Accurate determination of concentration also calls for exact temperature compensation. The placement of the temperature sensor is crucial in this application. With the unique Sartorius prism embedded sensor (PES), located in the prism near the measurement point, the highest degree of accuracy in temperature determination can be reached.

Highest resolution
Sartorius process refractometers with an unmatched resolution as low as 0.002 Brix (eq. 20 mg sugar per liter) can detect the slightest changes in your processes and enables control schemes that could not be implemented in the past.

Straightforward Cleaning
Cleaning has many facets with the PMD700. The sapphire prism of the PMD700 can be cleaned in place, even by mechanical means or using high-temperature cleaning solutions. The IP65 protection rating of the PMD700 allows thoroughly cleaning from the outside.

Highest Integration
Several output options and automation options are integrated in the electronics – without any additional electronic unit. Based on the derived information, data can be transferred via serial, analog, or digital outputs. The latter can be programmed to switch valves based on special process conditions.