pico, nano, 5 inch, 10 inch, 30 inch and mega
(0.08, 1, 70, 180, 540 and 1,620 ml membrane volume)

Sartobind STIC PA comes in the nano format with 1 ml up to the mega and 1.6 liter membrane volume for the production of antibodies up to 10.000 liter scale.

Further information in our E-Catalog: Sartobind STIC®