Membrane material | Stabilized and reinforced cellulose |
Ligand | Primary amine (PA) |
Membrane type | Anion exchanger |
Charge density | 18 – 22 μeq/cm2 |
Nominal pore size | >3 μm |
Bed height | 4.0 mm |
Typical dynamic binding capacity at 10 % breakthrough in 20 mM Tris/HCl buffer pH 7.5, 150 mM NaCl |
|
for bovine serum albumin | 1.4 mg/cm2 |
for salmon sperm DNA | 0.3 mg/cm² |
Recommended flow rate | 5-30 volumes/min |
Maximum pressure at 20°C | 0.4 MPa (4 bar|58 psi) |
Housing material | Polypropylen |
pH stability (short term) | pH 2-14 |
Cleaning in place | 1 N NaOH for 30 min |
Autoclaving | At 121°C for 30 min |