Features | Benefits |
Non protein binding | Easy to clean, giving high cassette re-use |
Non adsorptive membrane | High product yield maximizing recovery |
Non Fouling | High sustained flux reduces process time |
Broad pH and Temperature range | Wide choices of cleaning and sanitizing agents allows compliance with cGMPs |
Features | Benefits |
Low feed flow requirements (low cross flow flux) | Low pump energy consumption |
Compatible with competitive pumps and cassette holders | Excellent performance in your crossflow system |
Thin channel design | High mass transfer at low feed flow rates |
Features | Benefits |
Enlarged feed and retentate ports | Lower system pressure drops |
Self sealing cassette | No need for gaskets allows easy installation |
No use of glues | Low extractables allows for easier validation |