Available filter holder
Sartorius Stedim Biotech Crossflow Cassettes are designed to fit standard Sartorius Stedim Biotech filter holders like Sartocon® Slice, Sartocon® 2 Plus, and SARTOFLOW® 10 and 20 holders.

The Sartocon® Slice Holder filter holder is designed for low to medium volume applications from 300 ml to 100 l and optimized for the use with up to five Sartocon® Slice Crossflow cassettes (0.1–0.5 m2). The filterholder can be sterilized by autoclaving or inline steaming.

The Sartocon® 2 plus - 1.4404 or 1.4435 - stainless steel holder is optimized for the use with up to ten Sartocon® or 2 Sartocube® production scale Crossflow cassettes (max. 7 m2). It is designed for applications from 30 l to 1000 l volume.

The SARTOFLOW® 10 holder (1.4435 stainless steel) with hydraulic is optimized for the use with up to ten Sartocon® or 2 Sartocube® production scale Crosslow cassettes (max. 7 m2). It is designed for applications from 30 l to 1000 l volume.

The SARTOFLOW® 20 (1.4435 stainless steel) holder is optimized for the use with up to twenty Sartocon® or 4 Sartocube® production scale Crosslow cassettes (max. 14 m2). It is designed for applications from 200 l to 2500 l volume.