Control Functions
All control and alarm functions are set and displayed on the 10.4” touch screen. The screen displays all signal readouts, set point controllers and trend curves, ensuring user-friendly operation. It enables immediate process control, even when you change parameters on the fly. Active controllers and alarms are visualized on the main display.
The logbook function stores alarms, set points and user logs. All logbook inputs can be read into the optional MFCS/win SCADA software program and can be personalized using three-level password protection.

Process Sequences
You can use predefined parameters to automatically run customized sequences for concentration, diafiltration (UF | DF), rinsing, filling, draining, permeate flush, retentate flush, draining, CIP steps and tare functions.
The new SARTOFLOW® Advanced offers you combined phases for Concetration - Diafiltration and Final concentration.
Optional Software