SENSOLUX® Barcode Scanner

The SENSOLUX® Barcode Scanner provides an easy, fast and safe transfer of the existing calibration codes from the different SENSOLUX® EF to the software SENSOLUX® control. It is a convenient & attractive alternative to the manual transfer method.

SENSOLUX® shaker clamps

The SENSOLUX® shaker clamps ensure an exact positioning of the SENSOLUX® EF und thus the right orientation for a precise measurement. According to the E-Flask size the clamps are available in 4 different sizes: 125 ml, 250 ml, 500 ml and 1000 ml.