The SENSOLUX® tray comes with a dedicated software which enables the monitoring and visualization of the measured parameters in each flask.
The operator will be guided through the workflow step by step. The flasks can be monitored individually or altogether as a group, which serves for greatest flexibility when setting up the experiment. An export function allows the data transfer for further analysis. SENSOLUX® control also provides the pH re-calibration function.