SENSOLUX® EF

The single-use SENSOLUX® EF Erlenmeyer-Flasks are equipped with two pre-calibrated sensor patches – sensitive to pH and DO, respectively. The Flasks are delivered sterile, single-packed and ready-to-use.

The SENSOLUX® EF are available in four different sizes: 125 ml, 250 ml, 500 ml and 1000 ml. Special clamps ensure an exact positioning of the flask on the shaker tray and ensure a precise measurement.