SENSOLUX® sensor patches

Value

DO

pH

Measurement range

0-220 µmol/l *

6.0-8.5

Response time (t90)

30 sec

3 min

Resolution

±0.05% at 1% air-saturation ±0.2% at 100% air-saturation

±0.01 at pH=7

Accuracy

±0.2% at 1% air-saturation ±1.0% at 100% air-saturation

±0.1 with one-point calibration

Drift

<0.02% air saturation/day (1 min. interval) at 50% air saturation

<0.01 pH / day (1 min interval, pH 7)

Temperature range

+5°C to +45°C

+5°C to +45°C

Compatibility

pH 3-9, aqueous solutions or ethanol up to 10%

Cross-sensitivity

Cl2, SO2

Slightly to ionic strength - severe to small fluorescent molecules

Storage stability

18 month (stored at ambient temperature and in the dark)

Calibration

SENSOLUX® EF are pre-calibrated

Sterilization

SENSOLUX® EF are delivered irradiated


*= max. 110% air saturation at 37°C in H2O