Sartorius ProControl@Enterprise

Data collection

Sartorius ProControl@Enterprise

At the heart of SPC@Enterprise is a high performance secure database which operates using MS SQL. The ingenious archiving system combined with the SQL security features provides a reliable, consistent and accessible system performance. Evaluations automatically access the entire data pool, regardless of the storage location.

SPC@Enterprise is compatible with the latest operating system and hardware environments and only requires the latest updates with the latest framework. It supports databases from MS SQL Server 2005 Express to MS SQL Server 2008 R2 Enterprise.

In the processing fi eld, the Sartorius ProControl product group offers confi gurable interfaces with virtually any measuring device. Converters are used with some solutions and serial or Ethernet interfaces are possible as well as monitoring by mobile devices with various operating systems.