Sartorius CoSYNUS

Combined process reliability

Unique:
Turn your SYNUS® into a CoSYNUS:

CoSYNUS, the newest model in the SYNUS® family, combines the electronics of a metal detector with our well-known checkweighing technology. Operation of the metal detector is fully integrated in the familiar user interface  of the field-tested SYNUS® checkweigher. A single interface can be used to configure and control two machines quick and easily, saving time a effort.

Modular
The combination of checkweigher and metal detector has been achieved with the twin goals of flexibility and user-friendliness in the foreground. Even after delivery, it is no problem to adjust the height and change the direction of conveyance. The combined SYNUS® version offers another advantage as well: When there is no floorspace to spare in production, a single CoSYNUS is the space-saving alternative to solutions with separate checkweigher and metal detector. A wide variety of options and accessories, such as  USB flash memory drive, remote display and operating unit, statistics programs, catchment containers, trend controllers, printers, and more, round off this family of products.

CoSYNUS: simply install, detect and check.

Brochure CoSYNUS