FlexAct

Configurable solutions.
Flexible, ready-to-connect unit operations.
 

FlexAct® UD

Single use Solution for Ultrafiltration & Diafiltration

The FlexAct® UD combines innovative Single use technology with Crossflow filtration performance for ultrafiltration and diafiltration (UD) applications used in many downstream processes.

Data sheet FlexAct® UD

 

Description

FlexAct® UD is the first – and the one and only – system for single-use ultrafiltration processing. Featuring a capsulated presterilized Crossflow Bag Loop assembly, this innovative member of the FlexAct® family also includes a preflushed Self Contained Hydrosart Sartocube® with a membrane area of 3.5m2. These preflushed filter elements speed up your processes, while saving you substantial quantities of WFI needed for rinsing.

The FlexAct® UD trolley provides a Sartocon® hydraulic holder for operating the Sartocon® Self Contained Sartocube®. It also has two pressure transmitters, overpressure protection and a single-use 4-piston diaphragm pump head optimized for sheer-sensitive products. Moreover, the 50 l recirculation bag is conveniently equipped with a single-use impeller driven by a magnetic mixing drive unit. Additionally it readily connects to the cassette loop using our safe Opta® sterile connectors.