Contego® Weighing Module

The hygienic Contego® Weighing Module is the very latest, innovative solution from Sartorius Industrial Weighing. Its design makes it the perfect solution for small to medium sized process vessels (100kg- 8t). EHEDG certified, the Contego® Weighing Module helps reduce construction costs and commissioning times, whilst offering a weighing solution with unique hygienic properties.

Easy to Design in

Easy to Design in

With a diameter of only 168 mm, the weighing module is a highly compact solution that simply bolts to the floor and the base of the silo. This method completely removes the need for customized and expensive design solutions. 3D drawings to help designers are available upon request.

Fast commissioning

Fast commissioning

The Contego® is delivered with a pre-installed load cell, helping to greatly reduce time spent installing both real and dummy load cells. The transport device prevents the overloading of the Load Cell during installation, and facilitates the optimal alignment of the load cell. The integrated jack-up function of the mounting kit can be disengaged or utilized without any external lifting equipment.

Easy cleaning and high resistance

Easy cleaning and high resistance

The Weighing module has been specifically designed to meet and exceed hygienic regulations. This has been confirmed by its certification from the EHEDG. This certificate confirms that the residue free cleaning of Contego® can be undertaken regularly with no detrimental effects on hygiene levels. Additionally, the IP69K rating of the Contego® performed by an external testing company, confirms the impenetrability of the silicone seal to dirt and microorganisms.