Transmitter PR 5230

The transmitter PR 5239 works as the interface between a Load Cell and control unit. A stainless stell IP66 housing for hygienic applications works alongside the graphical display to provide a comprehensive support solution. A variety of communication interfaces and the ability to work via a PLC are just some of the features that make the PR 5230 stand out.

Simple design in

Simple design in

The transmitter field housing PR 5230 provides the user with a highly reliable and particularly simple method for accurate weight acquisition from Load Cells and digital scales. Users decide for themselves which interfaces and options suit them best, and the device is fully configurable to suit each individuals personal requirements. With the addition of various interface cards, the PR 5230 can be upgraded to provide further innovative and flexible representations of weight and status information. A fully stainless steel housing protects the units which can be connected with up to 4 Load Cells without the need for additional cable junction boxes.

Fast start

Fast start

A standard Ethernet interface enables both Modbus TCP and Ethernet TCP/IP connections. This allows for effortless integration into existing control and PC networks. In addition, a link to PC systems via OPC technology is simple to achieve. Alongside the integrated interfaces, through the utilization of option cards a wide variety of connectivity possibilities can be realised:

  • ProfibusDP
  • Interbus-S
  • DeviceNet
  • CC-Link
  • Profinet
  • EthernetIP
  • Analog output 0/4-20 mA
  • Digital I / O

Making use of the VNC user interface, the configuration and adjustment within a web browser can be undertaken whenever required. This function enables one of the systems most respected functionalities, “Smart Calibration” This calibration can be initiated and completed without weights in less than 60 seconds.