pH and temperature are key process parameters within many biopharmaceutical unit operations.
Sterile standard Flexel® Bag for Magnetic Mixer with pre-assembled pH sensor and thermowell is a new single-use solution providing clean and high-torque agitation with in-line pH and temperature monitoring or control from 50 L to 1,000 L. The pre-assembled pH sensor connected to hand-held pH-meter device provides real-time pH monitoring, whereas connection to a FlexAct® COM provides automatic and reliable pH adjustment.