Midrics® Complete Scale
There are hundreds of possible applications for an industrial scale, and not everyone needs a standard ”off-the-rack“ solution. Whatever, wherever, and however – the Midrics® can do it all: You can order a complete scale, individual configurations, or separate modules. From 0.2 g to 3 t, verified or non-verified, with or without EX protection, Zone 2 and 22.
Painted versions have an IP65 protection rating for industrial use
Stainless steel versions have IP67|IP68 protection ratings and are therefore suited for industrial use in wet environments (stainless steel 1.4301/AISI 304)
Rugged construction
4 x adjustable feet, level indicator on LCE and NCE
Class III resolution for legal metrology (1 x 3000 e, 2 x 3000 e) or standard resolution (15000 d)
2 display and indicator units
10 weighing ranges from 3 kg to 3 t
13 platform dimensions
PDFs