Sterile Connector to be integrated into Sartorius Stedim Biotech Fluid Management assemblies (Opta® SFT-I) and also available as individual device for end-user assembly with silicone tubing (SFT-I) or TPE tubing (SFT-D) and autoclave sterilization.

Description
The Opta® SFT Sterile Connector is a single-use device, composed of pre-sterilized female and male coupling body, that allows a sterile connection in biopharmaceutical manufacturing processes.
The Opta® SFT-I Connector is supplied with Flexel® 3D, Flexboy® bags and transfer sets as part of integrated Sartorius Stedim Biotech Fluid Management assemblies.
The Opta® SFT-I is availabl as an individual device for end-user assembly with Silicone tubing and autoclave sterilization.
The Opta® SFT-D is also available as individual device for end-user assembly with TPE tubing and autoclave sterilization.
Opta® Small Connector Body is available with 1/4", 3/8" and 1/2" Hosebarb.
Opta® Large Connector Body is available with 3/4" Hosebarb (Only Opta® SFT-I available).
Opta® SFT is quick, easy to use and backed by extensive validation work as well as 100% in house integrity testing.