Download Area

To save the file on your computer, right-click on the file you require and click on ‘Save as…’



File name Size

Service Patch

SartoCollect_v1.0-SR3

75 MB

Manual

Manual_SartoCollect_V1.0_en.pdf

english

817 K

Installation instructions - SartoCollect

SartoCollect_v1.0_Installation_Instructions_en.pdf

english

110 K

SartoCollect_v1.0_Installations-und_Kurzanleitung_de.pdf

deutsch

114 K

SartoCollect_v1.0_Installation_Instructions_es.pdf

español

113 K

SartoCollect_v1.0_Installation_Instructions_fr.pdf

français

114 K

SartoCollect_v1.0_Installation_Instructions_it.pdf

italiano

110 K

SartoCollect_v1.0_Installation_Instructions_ja.pdf

japanese

184 K

SartoCollect_v1.0_Installation_Instructions_ru.pdf

russian

143 K

Installation instructions - SartoCollect Light

SartoCollect_light_v1.0_Installation_Instructions_en.pdf

english

73 K

SartoCollect_light_v1.0_Installations-und_Kurzanleitung_de.pdf

deutsch

77 K

SartoCollect_light_v1.0_Installation_Instructions_fr.pdf

français

77 K

SartoCollect_light_v1.0_Installation_Instructions_es.pdf

español

76 K

SartoCollect_light_v1.0_Installation_Instructions_it.pdf

italiano

75 K

SartoCollect_light_v1.0_Installation_Instructions_ru.pdf

russian

168 K

SartoCollect_light_v1.0_Installation_Instructions__ja.pdf

japanese

125 K