SartoCollect - Data Transfer and Integration
The new standard data communications software for Sartorius instruments (balances/scales, moisture analyzer and pH-meter)
Highly Flexible
- Data transfer into a PC
- Direct data integration in MS EXCEL, WORD, ACCESS or an ASCII file
- Keyboard emulation (wedge function) for data integration in an active application (e.g. SAP or LIMS system)
- Direct interface to database applications (e.g. SQL server)
- Instruments (manufacturer independent) can be connected via RS232, RS422, RS485, Bluetooth, or TCP/IP.
- Integrated VBA Script Editor for advanced applications
- Up to 99 instruments can be connected/operated at the same time and the data can be transferred into one EXCEL sheet
Easy to Operate
- Integrated instrument library with preconfigured instruments (manufacturer independent)
- easy "Step by Step" configuration
- finished configuratins are stored as methods and are easy and fast accessible
- 7 languages are available (ge, en, it, fr, es, ru, jp)
Good Value for Money
SartoCollect full version with full functionality, order no. YSC02 450,- (CD Rom incl. printed manual in english language). The registration is free of charge.