The SARTOFLOW® Advanced is a modular benchtop Crossflow system optimized for ultrafiltration, microfiltration and diafiltration applications used in many downstream processes, such as purification of
The system is suitable for flexible use in laboratory environments for process development and clinical trials as well as for small-scale production batches.
The SARTOFLOW® Advanced can be configured to accept either Sartocon® Slice or full-sized Sartocon® cassettes. As a result, this gives you an exceptionally wide range of membrane surface areas.
Since all Sartocon® Crossflow cassettes have the same hydrodynamic flow path length, the SARTOFLOW® Advanced can be linearly scaled up from 0.1 to 2.1 m2 of membrane area. Its unique compact design has an ultra-low loop volume of ~200 ml, making it possible to concentrate even small process batches.
A cylindrical 10 l stainless steel tank with a conical base – with or without a sight glass for visual monitoring – and a double-jacket vessel for cooling, or a bag stand for 5l, 10l or 20l single-use crossflow bags, are available as recirculation modules.
This Crossflow system is equipped with our proven DCU-4 control unit that readily communicates with Sartorius´ BioPAT® SCADA, MFCS software.
First standard System for Sartocon® Slice & full-sized Sartocon® cassettes