SART System™


SART System™

Sartorius Aseptic Rapid Transfer System


The SART System™ is designed to allow aseptic liquid transfer between two areas with different containment classifications. The SART System™ consists of an external port, an internal port and a disposable connection device – Gammasart ATD™


The SART System™ has been developed to facilitate an aseptic transfer from:

  • a clean room into a protected environment (Isolator, Restricted Access Barrier System|RABS).
  • a lower classified clean room or even corridor into a class A/ISO 5 clean room